InduCom9 FIP Mid female PL1 UNC w/o
Article No.: 66 63 009 5017
Image is for illustration purposes only. Please refer to product description.
InduCom9 FIP Mid female PL1 UNC w/o
Article No.: 66 63 009 5017
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Element | Bus interface |
Specification | FIP interface |
Termination method | Cage-clamp termination |
---|---|
Gender | Female |
Alignment | reverse |
Size | D-Sub 1 |
Number of contacts | 9 |
Version | Top entry |
Cable entry | 2x |
Locking type | Hexagonal screw Thread 4-40 UNC |
Conductor cross-section | 0.08 ... 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 20 |
Rated voltage | < 50 V AC |
< 75 V DC | |
Stripping length | 5 ... 6 mm |
Tightening torque | ≤0.4 Nm Locking screw |
≤0.3 Nm cover screw | |
Limiting temperature | -40 ... +85 °C |
Performance level | 1 |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP40 |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Material (hood/housing) | Zinc die-cast |
Length | 61.7 mm |
Width | 31.6 mm |
Height | 14.8 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 10 |
---|---|
Net weight | 68.4 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140216822 |
ETIM | EC001132 |
eCl@ss | 27440302 D-Sub-Connector |
Previous
Next