M12 Cable Assembly B-cod an/an m/f 1,5m

Article No.: 21 34 909 1487 015


Cable assemblies

M12 Cable Assembly B-cod an/an m/f 1,5m

Article No.: 21 34 909 1487 015

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1.5 m

Product Details


Type of cable
(2xAWG24/19) PUR violett
Show details
Connector 1
M12 B 4pole male angled overmolded
Show details
Connector 2
M12 B 4pole female angled overmolded
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 B-coding
Male Angled
Connector 2 M12 B-coding
Female Angled
Type of cable Copper cable (round)
Cable length 1.5 m
Number of cores 2
Core structure 2x AWG 24
Coding B-coding
Material (cable) PUR (polyurethane)
Colour (cable) Violet
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Approvals CE
Packaging size 1
Net weight 143 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140144705
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next