blinding cap for female with cable clip
Artikel nr.: 21 01 000 0031
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
blinding cap for female with cable clip
Artikel nr.: 21 01 000 0031
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Protection cover |
Description of the accessory | for female inserts |
with cable clip |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
---|
Material (accessories) | Metal |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 14 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140136502 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Tidligere
Næste