T1-M12 receptacle back mounting
Artikel nr.: 21 03 339 2000
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
T1-M12 receptacle back mounting
Artikel nr.: 21 03 339 2000
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Female |
---|---|
Locking type | Screw locking |
Tightening torque | 2 Nm Lock nut |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
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
Packaging size | 10 |
---|---|
Net weight | 20.742 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140236493 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Tidligere
Næste