M12 transf. recpt. rear mounting kit
Artikel nr.: 21 03 301 2007
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
M12 transf. recpt. rear mounting kit
Artikel nr.: 21 03 301 2007
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Female |
---|---|
Locking type | Screw locking |
Tightening torque | 2 Nm Lock nut |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Material (accessories) | Brass, nickel plated |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 30 |
---|---|
Net weight | 20 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140236424 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Tidligere
Næste