Interchangeable unit TK-M for D-Sub
Artikel nr.: 09 98 000 6904
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Interchangeable unit TK-M for D-Sub
Artikel nr.: 09 98 000 6904
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Tools |
---|---|
Type of tool | Interchangeable unit |
Description of the tool | D-Sub |
Type of drive | Electrical |
Pneumatic |
Die set | 4-mandrel two-indent crimp |
---|---|
Direction of movement | 4 indent |
Field of application | Recommended for stationary use in production lines |
for more than 25,000 crimping operations per year | |
for individual, turned male and female contacts |
Conductor cross-section | 0.09 ... 0.82 mm² |
---|---|
Cycles cleaning / inspection | 1,000 |
Cycles crimp check | 5,000 |
Cycles service / maintenance | 500.000 (at least once a year) |
Packaging size | 1 |
---|---|
Net weight | 10 kg |
Country of origin | Germany |
European customs tariff number | 84669400 |
GTIN | 5713140278530 |
eCl@ss | 17130192 Automatic machine for cable processing (accessories) |
Tidligere
Næste