Han Yellock Insert Female multiplier 2:3
Artikel nr.: 11 05 105 2802
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han Yellock Insert Female multiplier 2:3
Artikel nr.: 11 05 105 2802
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Inserts |
---|---|
Series | Han-Yellock® |
Element | Multiplier |
Specification | 2 Bridged contacts |
3 Unbridged contacts |
Gender | Female |
---|---|
Number of contacts | 5 |
Insulation resistance | >1010 Ω |
---|---|
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 3000 (flame red) |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 5.24 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140109681 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Tidligere
Næste