Han-Yellock 60 bulkhead housing
Artikel nr.: 11 13 600 0301
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han-Yellock 60 bulkhead housing
Artikel nr.: 11 13 600 0301
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Bulkhead mounted housing |
Size | Han-Yellock® 60 |
---|---|
Field of application | Hoods/housings for outdoor applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Un-/locking temperature | -10 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Passivated |
Colour (hood/housing) | Metallic |
Material (seal) | NBR |
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
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 138.8 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140110564 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Tidligere
Næste