Han-Yellock 10 hood M20 top entry
Artikel nr.: 11 20 003 1400
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han-Yellock 10 hood M20 top entry
Artikel nr.: 11 20 003 1400
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Hood |
Size | Han-Yellock® 10 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Push button |
Field of application | Hoods/housings for industrial applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Un-/locking temperature | -10 ... +85 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7021 (black grey) |
Material (locking) | Polyamide (PA) |
Stainless steel | |
Colour (locking) | Melon yellow |
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
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 179.22 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140110649 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Tidligere
Næste