Han TC70 M-contact 10mm² protected
Artikel nr.: 09 11 000 7100
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han TC70 M-contact 10mm² protected
Artikel nr.: 09 11 000 7100
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Contacts |
---|---|
Series | TC 70 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Details | Finger safe |
Conductor cross-section | 10 mm² |
---|---|
Rated current | ≤ 70 A |
Contact resistance | ≤ 0.5 mΩ |
Stripping length | 15.5 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 10 |
---|---|
Net weight | 5 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188099 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Tidligere
Næste