Han D M crimp contact 2,5 mm² Au/HMC
Artikel nr.: 09 15 200 6126
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han D M crimp contact 2,5 mm² Au/HMC
Artikel nr.: 09 15 200 6126
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Contacts |
---|---|
Series | Han D® HMC |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 14 |
Rated current | ≤ 10 A |
Contact resistance | ≤ 3 mΩ |
Stripping length | 6 mm |
Mating cycles with other HMC components | ≥ 10,000 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | HMC gold plated |
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
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 0.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140023000 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Tidligere
Næste