DSUB MA turned contact_AWG 24-28_PL1 HMC
Artikel nr.: 09 67 000 7570
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
DSUB MA turned contact_AWG 24-28_PL1 HMC
Artikel nr.: 09 67 000 7570
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Contacts |
---|---|
Series | D-Sub |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 0.08 ... 0.21 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 24 |
Contact resistance | ≤ 10 mΩ |
Stripping length | 4.5 mm |
Performance level | 1 |
Mating cycles with other HMC components | ≥ 10,000 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | HMC gold plated |
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
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 0.205 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140229259 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Tidligere
Næste