Han3A RJ45 GL Cat6A plug 8p met

Article No.: 09 45 115 1520


Connectors

Han3A RJ45 GL Cat6A plug 8p met

Article No.: 09 45 115 1520

to see prices and availability.

Properties Overview

Connectors Cable connector RJ45 Piercing termination Contacts: 8 Hood Straight Size: 3 A Material: Zinc die-cast Degree of protection: IP65, IP67

Product Details


Category Connectors
Series RJ45
Element Cable connector
Specification RJ45
Type of hood/housing Hood
Description of hood/housing Straight
Termination method Piercing termination
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Pack contents Connector insert
Hoods/Housings
Cable gland
Assembly instructions
Conductor cross-section 0.08 ... 0.22 mm² Stranded
Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
Wire outer diameter ‌1 mm
Transmission characteristics Cat. 6 Class E up to 250 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9 mm
Material (hood/housing) Zinc die-cast
Colour (hood/housing) Grey
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
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 100 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140058811
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next