Product category:
Battery connectors
Han® S
Filter
Products 157
Relevance
Hood
Han® S-HA (16mm)-red
Article No.: 09 93 001 0502
Crimp contact
Han® S 200 FC CRT 50 mm² w. rubb. sleeve
Article No.: 09 93 000 6264
Bulkhead mounted housing
Han® S-HBM w.MC black busbar
Article No.: 09 93 001 0303
Hood
Han® S-HA (16mm)-black
Article No.: 09 93 001 0501
Fixing screws
Han® S fixing screws M3x6 ISO 7380-2
Article No.: 09 93 000 9950
Bulkhead mounted housing
Han® S-HBM w. MC red busbar
Article No.: 09 93 001 0304
Crimp contact
Han® S 200 FC CRT 35 mm² w. rubb. sleeve
Article No.: 09 93 000 6263
Bulkhead mounted housing
Han® S-HBM w. MC M8-red
Article No.: 09 93 001 0302
Screw mounted housing
Han® S-HSI w. MC M8-black
Article No.: 09 93 001 0101
Bulkhead mounted housing
Han® S-HBM w. MC M8-black
Article No.: 09 93 001 0301
Crimp contact
Han® S 200 FC CRT 25 mm² w. rubb. sleeve
Article No.: 09 93 000 6262
Screw mounted housing
Han® S-HSI w. MC M8-red
Article No.: 09 93 001 0102
Locking levers
Han® S-SL red
Article No.: 09 93 000 9943
Crimp contact
Han® S 200 FC CRT 16 mm² w. rubb. sleeve
Article No.: 09 93 000 6261
Locking levers
Han® S-SL black
Article No.: 09 93 000 9942
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article No.: 09 93 001 0323
Locking levers
Han® S-SL UP
Article No.: 09 93 000 9940
Bulkhead mounted housing
Han® S-HBM w. MC M8-red-UP
Article No.: 09 93 001 0322
Bulkhead mounted housing
Han® S-HBM w. MC M8-black-UP
Article No.: 09 93 001 0321
Wrench adapter
Han® S wrench adapter AF23
Article No.: 09 93 000 9951
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article No.: 09 93 001 0324
Screw-in contact
Han® S-200A MC screw-in M8
Article No.: 09 93 000 6161
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article No.: 09 93 001 0121
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article No.: 09 93 001 0122
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,5m
Article No.: 33 50 686 9245 005
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,4m
Article No.: 33 50 686 9245 004
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,3m
Article No.: 33 50 686 9245 003
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,4m
Article No.: 33 50 686 9244 004
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,5m
Article No.: 33 50 686 9248 005
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,5m
Article No.: 33 50 686 9244 005
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,2m
Article No.: 33 50 686 9245 002
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,3m
Article No.: 33 50 686 9244 003
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,3m
Article No.: 33 50 686 9248 003
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,2m
Article No.: 33 50 686 9244 002
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,4m
Article No.: 33 50 686 9248 004
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,2m
Article No.: 33 50 686 9248 002
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article No.: 09 93 001 0105
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article No.: 09 93 001 0324 XL
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article No.: 09 93 001 0106
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article No.: 09 93 001 0106 XL
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article No.: 09 93 001 0125 XL
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article No.: 09 93 001 0105 XL
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article No.: 09 93 001 0121 XL
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article No.: 09 93 001 0122 XL
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article No.: 09 93 001 0125
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article No.: 09 93 001 0126
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article No.: 09 93 001 0126 XL
Screw-in contact
Han® S-200A MC screw-in M8-SLV
Article No.: 09 93 000 6171
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article No.: 09 93 001 0323 XL
Socket
Han® S socket hex ¼” AF9
Article No.: 09 93 000 9952
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,2m
Article No.: 33 50 686 9250 002
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,3m
Article No.: 33 50 686 9250 003
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,5m
Article No.: 33 50 686 9250 005
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,4m
Article No.: 33 50 686 9250 004
Screw-in contact
Han® S 120 MC screw-in M6 SLV
Article No.: 09 93 000 8171
Crimp contact
Han® S 200 FC CRT 35mm²
Article No.: 09 93 000 7263 XL
Screw-in contact
Han® S 120 MC screw-in M6
Article No.: 09 93 000 8161
Crimp contact
Han® S 120 FC CRT 16 mm²
Article No.: 09 93 000 8261
Crimp contact
Han® S 120 FC CRT 25 mm²
Article No.: 09 93 000 8262
Crimp contact
Han® S 120 FC CRT 10 mm²
Article No.: 09 93 000 8260
Crimp contact
Han® S 200 FC CRT 16mm²
Article No.: 09 93 000 7261
Crimp contact
Han® S 200 FC CRT 35mm²
Article No.: 09 93 000 7263
Crimp contact
Han® S 200 FC CRT 25mm²
Article No.: 09 93 000 7262
Crimp contact
Han® S 200 FC CRT 50 mm²
Article No.: 09 93 000 7264
Crimp contact
Han® S 200 FC CRT 50 mm²
Article No.: 09 93 000 7264 XL
Crimp contact
Han® S 200 FC CRT 25mm²
Article No.: 09 93 000 7262 XL
Crimp contact
Han® S 200 FC CRT 16mm²
Article No.: 09 93 000 7261 XL
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue
Article No.: 09 93 001 1309
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 blue
Article No.: 09 93 001 1308
Hood
Han® S 120 HA red
Article No.: 09 93 001 1502
Hood
Han® S 120 HA black
Article No.: 09 93 001 1501
Hood
Han® S 120 HA blue
Article No.: 09 93 001 1508
Screw mounted housing
Han® S 120 HSI w. MC M6 red
Article No.: 09 93 001 1102
Screw mounted housing
Han® S 120 HSI w. MC M6 black
Article No.: 09 93 001 1101
Screw mounted housing
Han® S 120 HSI w. MC M6 red SLV
Article No.: 09 93 001 1106
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV
Article No.: 09 93 001 1105
Screw mounted housing
Han® S 120 HSI w. MC M6 blue SLV
Article No.: 09 93 001 1109
Screw mounted housing
Han® S 120 HSI w. MC M6 blue
Article No.: 09 93 001 1108
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 black
Article No.: 09 93 001 1301
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar black
Article No.: 09 93 001 1303
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 red
Article No.: 09 93 001 1302
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar red
Article No.: 09 93 001 1304
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 black UP
Article No.: 09 93 001 1321
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar black UP
Article No.: 09 93 001 1323
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 red UP
Article No.: 09 93 001 1322
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar red UP
Article No.: 09 93 001 1324
Screw mounted housing
Han® S 120 HSI w. MC M6 red SLV UP
Article No.: 09 93 001 1126
Screw mounted housing
Han® S 120 HSI w. MC M6 red UP
Article No.: 09 93 001 1122
Screw mounted housing
Han® S 120 HSI w. MC M6-blue SLV UP
Article No.: 09 93 001 1129
Screw mounted housing
Han® S 120 HSI w. MC M6 blue UP
Article No.: 09 93 001 1128
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 blue UP
Article No.: 09 93 001 1328
Screw mounted housing
Han® S 120 HSI w. MC M6 black UP
Article No.: 09 93 001 1121
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV UP
Article No.: 09 93 001 1125
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue UP
Article No.: 09 93 001 1329
Locking levers
Han® S 120 SL UP
Article No.: 09 93 000 9960
Locking levers
Han® S 120 SL blue
Article No.: 09 93 000 9964
Locking levers
Han® S 120 SL black
Article No.: 09 93 000 9962
Locking levers
Han® S 120 SL red
Article No.: 09 93 000 9963
Rubber sleeve
Han® S 120 rubber sleeve 5.5 – 7.0 mm
Article No.: 09 93 000 8220
Protection cover
Han® S 120 CP
Article No.: 09 93 000 5402
Rubber sleeve
Han® S 120 rubber sleeve 6.8 – 8.8 mm
Article No.: 09 93 000 8221
Rubber sleeve
Han® S 120 rubber sleeve 10.5 – 12.5 mm
Article No.: 09 93 000 8223
Rubber sleeve
Han® S 120 rubber sleeve 8.6 – 10.6 mm
Article No.: 09 93 000 8222
Rubber sleeve
Han® S 200 rubber sleeve 12.9 – 14.6 mm
Article No.: 09 93 000 7226
Rubber sleeve
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article No.: 09 93 000 7224 XL
Rubber sleeve
Han® S 200 rubber sleeve 6.4 – 7.9 mm
Article No.: 09 93 000 7221
Rubber sleeve
Han® S 200 rubber sleeve 12.9 – 14.6 mm
Article No.: 09 93 000 7226 XL
Rubber sleeve
Han® S 200 rubber sleeve 9.0 – 10.5 mm
Article No.: 09 93 000 7223
Rubber sleeve
Han® S 200 rubber sleeve 7.7 – 9.2 mm
Article No.: 09 93 000 7222 XL
Rubber sleeve
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article No.: 09 93 000 7225
Rubber sleeve
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article No.: 09 93 000 7224
Rubber sleeve
Han® S 200 rubber sleeve 7.7 – 9.2 mm
Article No.: 09 93 000 7222
Rubber sleeve
Han® S 200 rubber sleeve 6.4 – 7.9 mm
Article No.: 09 93 000 7221 XL
Rubber sleeve
Han® S 200 rubber sleeve 9.0 – 10.5 mm
Article No.: 09 93 000 7223 XL
Rubber sleeve
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article No.: 09 93 000 7225 XL
Hood
Han® S-HA (16mm)-blue
Article No.: 09 93 001 0508
Bulkhead mounted housing
Han® S-HBM w. MC M8-blue-UP
Article No.: 09 93 001 0328
Bulkhead mounted housing
Han® S-HBM w. MC blue busbar
Article No.: 09 93 001 0309
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.2m
Article No.: 33 50 686 9251 002
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0,3m
Article No.: 33 50 686 9254 003
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.5m
Article No.: 33 50 656 6248 005
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.5m
Article No.: 33 50 656 6258 005
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.5m
Article No.: 33 50 686 9252 005
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.2m
Article No.: 33 50 686 9252 002
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.3m
Article No.: 33 50 656 6248 003
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.4m
Article No.: 33 50 686 9251 004
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.2m
Article No.: 33 50 656 6258 002
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.4m
Article No.: 33 50 656 6250 004
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.3m
Article No.: 33 50 686 9253 003
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.5m
Article No.: 33 50 686 9255 005
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.3m
Article No.: 33 50 686 9255 003
Cable assemblies
Han S 120 CA c-bu/- 25mm², 5m
Article No.: 33 50 640 0248 050
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.3m
Article No.: 33 50 656 6250 003
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.2m
Article No.: 33 50 656 6248 002
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.5m
Article No.: 33 50 686 9256 005
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.4m
Article No.: 33 50 686 9256 004
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.4m
Article No.: 33 50 686 9255 004
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.5m
Article No.: 33 50 686 9253 005
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.3m
Article No.: 33 50 686 9256 003
Cable assemblies
Han S 120 CA c-bu/- 16mm², 5m
Article No.: 33 50 640 0250 050
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.4m
Article No.: 33 50 686 9253 004
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0,4m
Article No.: 33 50 686 9254 004
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.2m
Article No.: 33 50 686 9255 002
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.5m
Article No.: 33 50 686 9251 005
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0,2m
Article No.: 33 50 686 9254 002
Cable assemblies
Han S 120 CA c-bu/- 10mm², 5m
Article No.: 33 50 640 0258 050
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.4m
Article No.: 33 50 686 9252 004
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.2m
Article No.: 33 50 686 9253 002
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.5m
Article No.: 33 50 656 6250 005
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.3m
Article No.: 33 50 686 9251 003
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.3m
Article No.: 33 50 686 9252 003
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.4m
Article No.: 33 50 656 6248 004
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.2m
Article No.: 33 50 686 9256 002
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.3m
Article No.: 33 50 656 6258 003
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.4m
Article No.: 33 50 656 6258 004
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.2m
Article No.: 33 50 656 6250 002
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0.5m
Article No.: 33 50 686 9254 005
157 (of 157)