Han® S 120 MC screw-in M6 SLV
Article No.: 09 93 000 8171
Image is for illustration purposes only. Please refer to product description.
Han® S 120 MC screw-in M6 SLV
Article No.: 09 93 000 8171
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han® S |
Identification | Han® S 120 |
Type of contact | Screw-in contact |
Description of the contact | Male M6 With Tuflok® protection |
Rated current | ≤ 120 A |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Previous
Next