Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article No.: 09 93 000 7225 XL
Image is for illustration purposes only. Please refer to product description.
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article No.: 09 93 000 7225 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® S |
Identification | Han® S 200 |
Type of accessory | Rubber sleeve |
Cable diameter | 11.6 ... 13.1 mm |
---|
Colour (seal) | White |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 4.7 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140191587 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next