Product category:
Rectangular connectors
Han® S 200
Filter
Products 99
Relevance
Screw mounted housing
Han® S-HSI w. MC M8-black
Article No.: 09 93 001 0101
Bulkhead mounted housing
Han® S-HBM w. MC M8-blue-UP
Article No.: 09 93 001 0328
Hood
Han® S-HA (16mm)-black
Article No.: 09 93 001 0501
Hood
Han® S-HA (16mm)-red
Article No.: 09 93 001 0502
Hood
Han® S-HA (16mm)-blue
Article No.: 09 93 001 0508
Bulkhead mounted housing
Han® S-HBM w. MC red busbar
Article No.: 09 93 001 0304
Bulkhead mounted housing
Han® S-HBM w. MC blue busbar
Article No.: 09 93 001 0309
Bulkhead mounted housing
Han® S-HBM w. MC M8-black-UP
Article No.: 09 93 001 0321
Bulkhead mounted housing
Han® S-HBM w. MC M8-red-UP
Article No.: 09 93 001 0322
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article No.: 09 93 001 0323
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article No.: 09 93 001 0323 XL
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article No.: 09 93 001 0324
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article No.: 09 93 001 0324 XL
Screw mounted housing
Han® S-HSI w. MC M8-red
Article No.: 09 93 001 0102
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article No.: 09 93 001 0105
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article No.: 09 93 001 0105 XL
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article No.: 09 93 001 0106
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article No.: 09 93 001 0106 XL
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article No.: 09 93 001 0121
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article No.: 09 93 001 0121 XL
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article No.: 09 93 001 0122
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article No.: 09 93 001 0122 XL
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article No.: 09 93 001 0125
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article No.: 09 93 001 0125 XL
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article No.: 09 93 001 0126
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article No.: 09 93 001 0126 XL
Bulkhead mounted housing
Han® S-HBM w. MC M8-black
Article No.: 09 93 001 0301
Bulkhead mounted housing
Han® S-HBM w. MC M8-red
Article No.: 09 93 001 0302
Bulkhead mounted housing
Han® S-HBM w.MC black busbar
Article No.: 09 93 001 0303
Crimp contact
Han® S 200 FC CRT 50 mm²
Article No.: 09 93 000 7264
Crimp contact
Han® S 200 FC CRT 50 mm²
Article No.: 09 93 000 7264 XL
Crimp contact
Han® S 200 FC CRT 16mm²
Article No.: 09 93 000 7261
Crimp contact
Han® S 200 FC CRT 16mm²
Article No.: 09 93 000 7261 XL
Crimp contact
Han® S 200 FC CRT 25mm²
Article No.: 09 93 000 7262
Crimp contact
Han® S 200 FC CRT 25mm²
Article No.: 09 93 000 7262 XL
Crimp contact
Han® S 200 FC CRT 35mm²
Article No.: 09 93 000 7263
Crimp contact
Han® S 200 FC CRT 35mm²
Article No.: 09 93 000 7263 XL
Screw-in contact
Han® S-200A MC screw-in M8-SLV
Article No.: 09 93 000 6171
Screw-in contact
Han® S-200A MC screw-in M8
Article No.: 09 93 000 6161
Crimp contact
Han® S 200 FC CRT 25 mm² w. rubb. sleeve
Article No.: 09 93 000 6262
Crimp contact
Han® S 200 FC CRT 16 mm² w. rubb. sleeve
Article No.: 09 93 000 6261
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,2m
Article No.: 33 50 686 9244 002
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,3m
Article No.: 33 50 686 9244 003
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,4m
Article No.: 33 50 686 9244 004
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,5m
Article No.: 33 50 686 9244 005
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,2m
Article No.: 33 50 686 9245 002
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,3m
Article No.: 33 50 686 9245 003
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,4m
Article No.: 33 50 686 9245 004
Cable assemblies
Han S 200 CA-c-b/r 50mm² 0,5m
Article No.: 33 50 686 9245 005
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,2m
Article No.: 33 50 686 9248 002
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,3m
Article No.: 33 50 686 9248 003
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,4m
Article No.: 33 50 686 9248 004
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,5m
Article No.: 33 50 686 9248 005
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,2m
Article No.: 33 50 686 9250 002
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,3m
Article No.: 33 50 686 9250 003
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,4m
Article No.: 33 50 686 9250 004
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,5m
Article No.: 33 50 686 9250 005
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.2m
Article No.: 33 50 686 9251 002
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.3m
Article No.: 33 50 686 9251 003
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.4m
Article No.: 33 50 686 9251 004
Cable assemblies
Han S 200 CA c-b/r 25mm² PVC, 0.5m
Article No.: 33 50 686 9251 005
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.2m
Article No.: 33 50 686 9252 002
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.3m
Article No.: 33 50 686 9252 003
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.4m
Article No.: 33 50 686 9252 004
Cable assemblies
Han S 200 CA c-b/r 35mm² PVC, 0.5m
Article No.: 33 50 686 9252 005
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.2m
Article No.: 33 50 686 9253 002
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.3m
Article No.: 33 50 686 9253 003
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.4m
Article No.: 33 50 686 9253 004
Cable assemblies
Han S 200 CA c-b/r 50mm² PVC, 0.5m
Article No.: 33 50 686 9253 005
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0,2m
Article No.: 33 50 686 9254 002
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0,3m
Article No.: 33 50 686 9254 003
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0,4m
Article No.: 33 50 686 9254 004
Cable assemblies
Han S 200 CA-c-b/r 50mm², 0.5m
Article No.: 33 50 686 9254 005
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.4m
Article No.: 33 50 686 9256 004
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.5m
Article No.: 33 50 686 9256 005
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.2m
Article No.: 33 50 686 9255 002
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.3m
Article No.: 33 50 686 9255 003
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.4m
Article No.: 33 50 686 9255 004
Cable assemblies
Han S 200 CA c-b/r 35mm², 0.5m
Article No.: 33 50 686 9255 005
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.2m
Article No.: 33 50 686 9256 002
Cable assemblies
Han S 200 CA c-b/r 25mm², 0.3m
Article No.: 33 50 686 9256 003
Rubber sleeve
Han® S 200 rubber sleeve 6.4 – 7.9 mm
Article No.: 09 93 000 7221
Rubber sleeve
Han® S 200 rubber sleeve 6.4 – 7.9 mm
Article No.: 09 93 000 7221 XL
Rubber sleeve
Han® S 200 rubber sleeve 7.7 – 9.2 mm
Article No.: 09 93 000 7222
Rubber sleeve
Han® S 200 rubber sleeve 7.7 – 9.2 mm
Article No.: 09 93 000 7222 XL
Rubber sleeve
Han® S 200 rubber sleeve 9.0 – 10.5 mm
Article No.: 09 93 000 7223
Rubber sleeve
Han® S 200 rubber sleeve 9.0 – 10.5 mm
Article No.: 09 93 000 7223 XL
Rubber sleeve
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article No.: 09 93 000 7224
Rubber sleeve
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article No.: 09 93 000 7224 XL
Rubber sleeve
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article No.: 09 93 000 7225
Rubber sleeve
Han® S 200 rubber sleeve 11.6 – 13.1 mm
Article No.: 09 93 000 7225 XL
Rubber sleeve
Han® S 200 rubber sleeve 12.9 – 14.6 mm
Article No.: 09 93 000 7226
Rubber sleeve
Han® S 200 rubber sleeve 12.9 – 14.6 mm
Article No.: 09 93 000 7226 XL
Socket
Han® S socket hex ¼” AF9
Article No.: 09 93 000 9952
Locking levers
Han® S-SL UP
Article No.: 09 93 000 9940
Locking levers
Han® S-SL black
Article No.: 09 93 000 9942
Locking levers
Han® S-SL red
Article No.: 09 93 000 9943
Fixing screws
Han® S fixing screws M3x6 ISO 7380-2
Article No.: 09 93 000 9950
Wrench adapter
Han® S wrench adapter AF23
Article No.: 09 93 000 9951
99 (of 99)