Han® S-HBM w. MC red busbar
Article No.: 09 93 001 0304
Image is for illustration purposes only. Please refer to product description.
Han® S-HBM w. MC red busbar
Article No.: 09 93 001 0304
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Han® S |
Identification | Han® S 200 |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | incl. male contact with busbar termination |
Number of contacts | 1 |
---|---|
Locking type | Single locking lever |
Field of application | Energy Storage Systems |
Previous
Next