M17

In order to make material usage and space requirements in connection technology suitable for the application again, HARTING is presenting circular connectors in size M17. With a power transmission of up to 7.5kW and the increased efficiency of modern drives, the use of an M17 interface offers clear savings potential. With different coding combinations of signal, power and PE, almost all applications for modern drives can be covered.


M17.psd

Series Highlights

Configurator available: easily create an individual connector for your application
Signal: 12 , 17 poles
Power: 3+PE, 5+3+PE
Power transmission up to 7.5 kw
har-lock quick locking without tools
EMC protection thanks to robust metal housing
IP 66/67

Filter

Products 56

M17 FE str molded 17p PUR open end,10m
New
Cable assemblies

M17 FE str molded 17p PUR open end,10m

Article No.: 21 37 520 0F02 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 FE str molded 17p PVC open end,5m
New
Cable assemblies

M17 FE str molded 17p PVC open end,5m

Article No.: 21 37 520 0F04 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 MA str molded 17p PVC open end,5m
New
Cable assemblies

M17 MA str molded 17p PVC open end,5m

Article No.: 21 37 510 0F04 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 FE str molded 17p PVC open end,10m
New
Cable assemblies

M17 FE str molded 17p PVC open end,10m

Article No.: 21 37 520 0F04 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 FE str molded 17p PUR open end,5m
New
Cable assemblies

M17 FE str molded 17p PUR open end,5m

Article No.: 21 37 520 0F02 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 MA str molded 17p PUR open end,5m
New
Cable assemblies

M17 MA str molded 17p PUR open end,5m

Article No.: 21 37 510 0F02 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 MA str molded 17p PUR open end,10m
New
Cable assemblies

M17 MA str molded 17p PUR open end,10m

Article No.: 21 37 510 0F02 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 FE str molded 6+PE PUR open end,10m
New
Cable assemblies

M17 FE str molded 6+PE PUR open end,10m

Article No.: 21 37 520 0701 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 MA str molded 17p PVC open end,10m
New
Cable assemblies

M17 MA str molded 17p PVC open end,10m

Article No.: 21 37 510 0F04 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 FE str molded 6+PE PVC open end,5m
New
Cable assemblies

M17 FE str molded 6+PE PVC open end,5m

Article No.: 21 37 520 0703 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 FE str molded 6+PE PVC open end,10m
New
Cable assemblies

M17 FE str molded 6+PE PVC open end,10m

Article No.: 21 37 520 0703 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 MA str molded 6+PE PUR open end,10m
New
Cable assemblies

M17 MA str molded 6+PE PUR open end,10m

Article No.: 21 37 510 0701 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 MA str molded 6+PE PUR open end,5m
New
Cable assemblies

M17 MA str molded 6+PE PUR open end,5m

Article No.: 21 37 510 0701 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 FE str molded 6+PE PUR open end,5m
New
Cable assemblies

M17 FE str molded 6+PE PUR open end,5m

Article No.: 21 37 520 0701 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M17 MA str molded 6+PE PVC open end,10m
New
Cable assemblies

M17 MA str molded 6+PE PVC open end,10m

Article No.: 21 37 510 0703 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

M17 MA str molded 6+PE PVC open end,5m
New
Cable assemblies

M17 MA str molded 6+PE PVC open end,5m

Article No.: 21 37 510 0703 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Cable Housing screw, straight - 3,5-6,5m
NewConfigurable
Cable housing

Cable Housing screw, straight - 3,5-6,5m

Article No.: 21 17 100 0100

Size: M17Screw lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

M17 Cable Housing screw, strg - 6,5-10mm
NewConfigurable
Cable housing

M17 Cable Housing screw, strg - 6,5-10mm

Article No.: 21 17 100 0200

Size: M17Screw lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

Cable Housing screw, straight- 10-13mm
NewConfigurable
Cable housing

Cable Housing screw, straight- 10-13mm

Article No.: 21 17 100 0300

Size: M17Screw lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

M17 Cable Housing bayonet str. 6,5-10mm
NewConfigurable
Cable housing

M17 Cable Housing bayonet str. 6,5-10mm

Article No.: 21 17 200 0200

Size: M17Toggle lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

M17 Cable Housing bayonet str. 3,5-6,5mm
NewConfigurable
Cable housing

M17 Cable Housing bayonet str. 3,5-6,5mm

Article No.: 21 17 200 0100

Size: M17Toggle lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

M17 Cable Housing bayonet str. 10-13mm
NewConfigurable
Cable housing

M17 Cable Housing bayonet str. 10-13mm

Article No.: 21 17 200 0300

Size: M17Toggle lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

Coupling Housing screw/bayonet 3,5-6,5mm
NewConfigurable
Cable to cable housing

Coupling Housing screw/bayonet 3,5-6,5mm

Article No.: 21 17 200 1100

Size: M17Screw locking, Toggle lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

Coupling Housing screw/bayonet 6,5-10mm
NewConfigurable
Cable to cable housing

Coupling Housing screw/bayonet 6,5-10mm

Article No.: 21 17 200 1200

Size: M17Screw locking, Toggle lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

Coupling Housing screw/bayonet 10-13mm
NewConfigurable
Cable to cable housing

Coupling Housing screw/bayonet 10-13mm

Article No.: 21 17 200 1300

Size: M17Screw locking, Toggle lockingTop entryMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP66 / IP67 screwed / locked condition

M17 Device Housing Flange 21mm, angled
NewConfigurable
Panel feed through housing

M17 Device Housing Flange 21mm, angled

Article No.: 21 17 200 6100

Front mountingSize: M17Screw locking, Toggle lockingAngled entryMaterial (hood/housing): Copper-zinc alloyNickel platedDegree of protection: IP66 / IP67 screwed / locked condition

M17 Insert,crimp,12-pole,male
NewConfigurable
Inserts

M17 Insert,crimp,12-pole,male

Article No.: 21 17 503 0000

Crimp terminationMalePolyamide (PA)BlackRated current: ‌8 AContacts: 12

M17 Insert,crimp,12-pole,female
NewConfigurable
Inserts

M17 Insert,crimp,12-pole,female

Article No.: 21 17 504 0000

Crimp terminationFemalePolyamide (PA)BlackRated current: ‌8 AContacts: 12

M17 Insert,crimp,17-pole,male
NewConfigurable
Inserts

M17 Insert,crimp,17-pole,male

Article No.: 21 17 505 0000

Crimp terminationMalePolyamide (PA)BlackRated current: ‌3.6 AContacts: 17

M17 Insert,crimp,17-pole,female
NewConfigurable
Inserts

M17 Insert,crimp,17-pole,female

Article No.: 21 17 506 0000

Crimp terminationFemalePolyamide (PA)BlackRated current: ‌3.6 AContacts: 17

M17 Insert 3+PE, crimp,male
NewConfigurable
Inserts

M17 Insert 3+PE, crimp,male

Article No.: 21 17 521 0000

Crimp terminationMalePolyamide (PA)BlackRated current: ‌20 AContacts: 4

M17 Insert 3+PE, crimp,female
NewConfigurable
Inserts

M17 Insert 3+PE, crimp,female

Article No.: 21 17 522 0000

Crimp terminationFemalePolyamide (PA)BlackRated current: ‌20 AContacts: 4

M17 Insert 5+3+PE, crimp,female
NewConfigurable
Inserts

M17 Insert 5+3+PE, crimp,female

Article No.: 21 17 530 0000

Crimp terminationFemalePolyamide (PA)BlackContacts: 9

M17 Insert 5+3+PE, crimp,male
NewConfigurable
Inserts

M17 Insert 5+3+PE, crimp,male

Article No.: 21 17 529 0000

Crimp terminationMalePolyamide (PA)BlackContacts: 9

M17 Crimp Contact 0,6mm,male,0,08-0,14mm
New
Crimp contact

M17 Crimp Contact 0,6mm,male,0,08-0,14mm

Article No.: 21 17 061 0000

MaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
New
Crimp contact

M17 Crimp Contact 0,6mm,male,0,25-0,5mm²

Article No.: 21 17 063 0000

MaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
New
Crimp contact

M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²

Article No.: 21 17 062 0000

FemaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
New
Crimp contact

M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²

Article No.: 21 17 064 0000

FemaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,0mm,male,0,08-0,14mm
New
Crimp contact

M17 Crimp Contact 1,0mm,male,0,08-0,14mm

Article No.: 21 17 065 0000

MaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
New
Crimp contact

M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²

Article No.: 21 17 066 0000

FemaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
New
Crimp contact

M17 Crimp Contact 1,0mm,male,0,75-1,0mm²

Article No.: 21 17 069 0000

MaleCopper alloyGold platedConductor cross-section: 0.75 ... 1 mm²AWG 19 ... AWG 17

M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
New
Crimp contact

M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²

Article No.: 21 17 070 0000

FemaleCopper alloyGold platedConductor cross-section: 0.75 ... 1 mm²AWG 19 ... AWG 17

M17 Crimp Contact 1,0mm,male,1,5mm²
New
Crimp contact

M17 Crimp Contact 1,0mm,male,1,5mm²

Article No.: 21 17 071 0000

MaleCopper alloyGold platedConductor cross-section: 1 ... 1.5 mm²AWG 18 ... AWG 16

M17 Crimp Contact 1,0mm,female,1,5mm²
New
Crimp contact

M17 Crimp Contact 1,0mm,female,1,5mm²

Article No.: 21 17 072 0000

FemaleCopper alloyGold platedConductor cross-section: 1 ... 1.5 mm²AWG 18 ... AWG 16

M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
New
Crimp contact

M17 Crimp Contact 1,0mm,male,0,25-0,5mm²

Article No.: 21 17 067 0000

MaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,0mm,female,0,25-0,5m
New
Crimp contact

M17 Crimp Contact 1,0mm,female,0,25-0,5m

Article No.: 21 17 068 0000

FemaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,5mm,male,0,25-0,5mm²
New
Crimp contact

M17 Crimp Contact 1,5mm,male,0,25-0,5mm²

Article No.: 21 17 073 0000

MaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,5mm,FE ,0,25-0,5mm²
New
Crimp contact

M17 Crimp Contact 1,5mm,FE ,0,25-0,5mm²

Article No.: 21 17 074 0000

FemaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,5mm,male,0,75-1,0mm²
New
Crimp contact

M17 Crimp Contact 1,5mm,male,0,75-1,0mm²

Article No.: 21 17 075 0000

MaleCopper alloyGold platedConductor cross-section: 0.75 ... 1 mm²AWG 19 ... AWG 17

M17 Crimp Contact 1,5mm,FE ,0,75-1,0mm²
New
Crimp contact

M17 Crimp Contact 1,5mm,FE ,0,75-1,0mm²

Article No.: 21 17 076 0000

FemaleCopper alloyGold platedConductor cross-section: 0.75 ... 1 mm²AWG 19 ... AWG 17

M17 Crimp Contact 1,5mm,male,1,5-2,5mm²
New
Crimp contact

M17 Crimp Contact 1,5mm,male,1,5-2,5mm²

Article No.: 21 17 077 0000

MaleCopper alloyGold platedConductor cross-section: 1.5 ... 2.5 mm²AWG 16 ... AWG 14

M17 Crimp Contact 1,5mm,FE ,1,5-2,5mm²
New
Crimp contact

M17 Crimp Contact 1,5mm,FE ,1,5-2,5mm²

Article No.: 21 17 078 0000

FemaleCopper alloyGold platedConductor cross-section: 1.5 ... 2.5 mm²AWG 16 ... AWG 14

M17 Protection cover IP40 - Inter. lock.
New
Protection cover

M17 Protection cover IP40 - Inter. lock.

Article No.: 21 17 000 0001

for cable housingsThermoplasticDegree of protection: IP40

M17 Protection cover IP40 - Exter. lock.
New
Protection cover

M17 Protection cover IP40 - Exter. lock.

Article No.: 21 17 000 0002

for cable to cable housing, for panel feed through housingThermoplasticDegree of protection: IP40

M17 crimping tool for single contacts
New
Hand crimping tool

M17 crimping tool for single contacts

Article No.: 09 99 000 0695

for M17 contactsConductor cross-section: 0.08 ... 2.5 mm²

Locator for M17 crimping tool
New
Locator

Locator for M17 crimping tool

Article No.: 09 99 000 0696

for crimping tool 09 99 000 0695 and 09 99 000 0890

56 (of 56)