M17 MA str molded 17p PUR open end,5m
Article No.: 21 37 510 0F02 050
Image is for illustration purposes only. Please refer to product description.
M17 MA str molded 17p PUR open end,5m
Article No.: 21 37 510 0F02 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M17 Overmoulded |
Male Straight | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Circular connectors M17 |
Category | System cabling |
Cable length | 5 m |
---|---|
Core structure | 17x AWG 22 |
Number of cores | 17 |
Limiting temperature | -20 ... +80 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Rated current | ‌ 2 A |
Rated voltage | 60 V |
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 540 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140240780 |
ETIM | EC001855 |
Previous
Next