M17 Crimp Contact 1,5mm,FE ,0,25-0,5mm²
Article No.: 21 17 074 0000
Image is for illustration purposes only. Please refer to product description.
M17 Crimp Contact 1,5mm,FE ,0,25-0,5mm²
Article No.: 21 17 074 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | Circular connectors M17 |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.25 ... 0.5 mm² |
Conductor cross-section [AWG] | AWG 24 ... AWG 20 |
Stripping length | 7 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.5 g |
Packaging size | 100 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140568600 |
5713140819702 | |
ETIM | EC000796 |
Previous
Next