M17 crimping tool for single contacts
Article No.: 09 99 000 0695
Image is for illustration purposes only. Please refer to product description.
M17 crimping tool for single contacts
Article No.: 09 99 000 0695
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for M17 contacts |
Series | Circular connectors M17 |
Category | Tools |
Pack contents | incl. locator |
---|---|
Handling instruction |
Conductor cross-section | 0.08 ... 2.5 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 399.86 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140570320 |
ETIM | EC000168 |
Previous
Next