M17 Protection cover IP40 - Inter. lock.
Article No.: 21 17 000 0001
Image is for illustration purposes only. Please refer to product description.
M17 Protection cover IP40 - Inter. lock.
Article No.: 21 17 000 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for cable housings |
Series | Circular connectors M17 |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP40 |
---|
Material (accessories) | Thermoplastic |
---|
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 1.01 g |
Packaging size | 10 |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140568747 |
5713140819849 |
Previous
Next