M17 Crimp Contact 1,5mm,FE ,0,75-1,0mm²

Article No.: 21 17 076 0000


New
NewCrimp contact

M17 Crimp Contact 1,5mm,FE ,0,75-1,0mm²

Article No.: 21 17 076 0000

to see prices and availability.

0

Properties Overview

Crimp contact Female Copper alloy Gold plated Conductor cross-section: 0.75 ... 1 mm² AWG 19 ... AWG 17

Product Details


Category Contacts
Series Circular connectors M17
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 19 ... AWG 17
Stripping length 7 mm
Limiting temperature -40 ... +125 °C
Material (contacts) Copper alloy
Surface (contacts) Gold plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 100
Net weight 0.5 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140568587
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next