Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Details | According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user. | According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user. |
Connection type | Motherboard to daughtercard|Mezzanine | Motherboard to daughtercard|Mezzanine |
Number of contacts | 2 | 3 |
Pack contents | Sample | Sample |
Termination method | Reflow soldering termination (THR) | Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 1010 Ω | 1010 Ω |
Rated voltage | 180 V | 180 V |
Coplanarity of contacts | 0.1 mm | 0.1 mm |
Creepage distance | ≥0.94 mm PCB|≥1.89 mm Connector | ≥0.94 mm PCB|≥1.89 mm Connector |
Performance level | 1 | 1 |
Contact spacing (mating side) | 2.54 mm | 2.54 mm |
Pollution degree | 2 | 2 |
Mating cycles | ≥ 500 | ≥ 500 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Test voltage Ur.m.s. | 0.84 kV | 0.84 kV |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Rated impulse voltage | 1.5 kV | 1.5 kV |
Rated current | 26.5 A | 20 A |
Clearance distance | ≥0.94 mm | ≥0.94 mm |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Stacking height | 9.05 mm | 9.05 mm |
Contact resistance | ≤ 25 mΩ | ≤ 25 mΩ |
Identification | ||
Identification | Power | Power |
Category | Connectors | Connectors |
Features | Termination method of hold downs: SMT | Termination method of hold downs: SMT |
Element | Female connector | Female connector |
Description of the contact | Straight | Straight |
Series | har-flex@ | har-flex@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 1.8 g | 20 g |
GTIN | 5713140204522 | 5713140204539 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 1 | 1 |