T-Coding Bush for Han Q 7/0 insert
Article No.: 09 12 000 9902
Image is for illustration purposes only. Please refer to product description.
T-Coding Bush for Han Q 7/0 insert
Article No.: 09 12 000 9902
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® Q |
Identification | 7/0 |
Type of accessory | Coding element |
Gender | Female |
---|
Material (accessories) | Thermoplastic |
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
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 50 |
---|---|
Net weight | 0.6 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140016293 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next