Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Top/side entry
Top/side entry
Shielding
Shielded
Locking type
Spring or slide locking
Spring or slide locking
Size
D-Sub 3
D-Sub 3
Cable entry
3x
3x
Pack contents
2x Dummy plugs
2x Dummy plugs
Cable fixing
Cable clamp
Cable clamp
Separable
Yes
Yes
2 parts
Yes
Yes
Number of cable entries
3
3
Technical characteristics
Cable diameter
3 ... 7 mm
3 ... 7 mm
Tightening torque
‌0.3 Nm Cable clamp screw|‌0.25 Nm cover screw|‌0.4 Nm Locking screw
‌0.3 Nm Cable clamp screw|‌0.15 Nm cover screw|‌0.3 Nm Locking screw
Ambient temperature
-20 ... +90 °C
-20 ... +90 °C
Identification
Description of hood/housing
Cover can be screwed on
Cover can be screwed on
Type of hood/housing
Shell housing
Shell housing
Series of hoods/housings
D-Sub
D-Sub
Category
Hoods/Housings
Hoods/Housings
Material properties
Width
53.2 mm
53.2 mm
Length
40 mm
40 mm
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
ecef7555-f643-4ceb-a337-fc54762297f1
Surface (hood/housing)
Metallised
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material (hood/housing)
Thermoplastic
Thermoplastic
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Height
15.4 mm
15.4 mm
Commercial data
eCl@ss
27440213 D-Sub hood
27440213 D-Sub hood
Net weight
15.35 g
19 g
GTIN
5713140221451
5713140091603
ETIM
EC001133
EC001133
European customs tariff number
85389099
85389099
Country of origin
China
China
Packaging size
10
1