SEALING SET 3 FLAT CABLES/Han
Article No.: 09 00 000 5317
Image is for illustration purposes only. Please refer to product description.
SEALING SET 3 FLAT CABLES/Han
Article No.: 09 00 000 5317
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Set of seals for ribbon cable entry |
Description of the accessory | With strain relief clamp |
for 3 flat cables |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
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
California Proposition 65 substances | Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 148.8 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002548 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next