SCREWS FOR HPR PART
Article No.: 09 40 000 9932
Image is for illustration purposes only. Please refer to product description.
SCREWS FOR HPR PART
Article No.: 09 40 000 9932
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Locking screw |
Description of the accessory | Han® 6/10/16/24 HPR |
Size | M6 |
---|
Material (accessories) | Stainless steel |
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
California Proposition 65 substances | Nickel |
Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 0.16 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140056954 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next