PE screw M3.5
Article No.: 09 20 000 9919
Image is for illustration purposes only. Please refer to product description.
PE screw M3.5
Article No.: 09 20 000 9919
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PE screw |
Description of the accessory | Han A® |
Han® 15 D | |
Han® 25 D |
Size | M3.5 |
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
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 1.18 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140038172 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next