PCB-Adaptor Han Q 8/0

Article No.: 09 12 008 9901


PCB adapter

PCB-Adaptor Han Q 8/0

Article No.: 09 12 008 9901

to see prices and availability.

0

Properties Overview

PCB adapter In the Han® Q 8/0 Rated current: ‌16 A Liquid crystal polymer (LCP)

Product Details


Category Accessories
Type of accessory PCB adapter
Description of the accessory In the Han® Q 8/0
Gender Male
Details for PCB´s up to 1.6 mm
Rated current ‌ 16 A
Rated voltage conductor-earth 230 V
Rated voltage conductor-conductor 400 V
Rated impulse voltage 4 kV
Pollution degree 2
Limiting temperature -40 ... +125 °C
Material (insert) Liquid crystal polymer (LCP)
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
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 11.68 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140017986
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next