PCB Adapter w/o Pin 1.6mm for Han MegaBi

Article No.: 09 16 000 9922


New
NewPCB adapter

PCB Adapter w/o Pin 1.6mm for Han MegaBi

Article No.: 09 16 000 9922

to see prices and availability.

0

Properties Overview

PCB adapter Rated current: ‌7.5 A Liquid crystal polymer (LCP)

Product Details


Category Accessories
Type of accessory PCB adapter
Gender Female
Details for PCB´s up to 1.6 mm
Rated current ‌ 7.5 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Limiting temperature -40 ... +125 °C
Material (insert) Liquid crystal polymer (LCP)
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
EN 50467
Packaging size 10
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140190627
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next