Jumper Along 1x3 black 16A

Article No.: 09 33 000 9853


Plug-in jumper

Jumper Along 1x3 black 16A

Article No.: 09 33 000 9853

to see prices and availability.

0

Properties Overview

Plug-in jumper 1x 3, Longitudinal Polyamide (PA) RAL 5004 (black blue)

Product Details


Category Accessories
Series Han® ES Press
Type of accessory Plug-in jumper
Description of the accessory 1x 3
Longitudinal
Details When using plug-in jumpers within Han® ES Press hoods of high construction must be used.
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 1 mΩ
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 5
Material (contacts) Copper alloy
Surface (contacts) Tin plated
Material (accessories) Polyamide (PA)
Colour (accessories) RAL 5004 (black blue)
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
Packaging size 5
Net weight 1 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140192621
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next