Han SPLIT HOOD BLIND GROMMET
Article No.: 09 00 000 5350
Image is for illustration purposes only. Please refer to product description.
Han SPLIT HOOD BLIND GROMMET
Article No.: 09 00 000 5350
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Dummy plugs |
Description of the accessory | Han® Split Hood |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
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
Packaging size | 10 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002616 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next