Han Q Hybrid Female Coding Element

Article No.: 09 12 000 9936


New
NewCoding element

Han Q Hybrid Female Coding Element

Article No.: 09 12 000 9936

to see prices and availability.

0

Properties Overview

Coding element 4 coding options Female Thermoplastic Red

Product Details


Category Accessories
Series Han® Q
Identification Hybrid
Type of accessory Coding element
Description of the accessory 4 coding options
Gender Female
Material (accessories) Thermoplastic
Colour (accessories) Red
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Net weight 1.15 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140282780
ETIM EC002311
eCl@ss 27440203 Coding for industrial connectors
Previous
Next