Han Power S Seal 19-22
Article No.: 09 12 000 9973
Image is for illustration purposes only. Please refer to product description.
Han Power S Seal 19-22
Article No.: 09 12 000 9973
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Grommet |
Description of the accessory | Han-Power® S |
Cable diameter | 19 ... 22 mm |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
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
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 11.06 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140016460 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next