Han® ORV3 LMC-F-CRT-10mm²/AWG8-Ag
Article No.: 09 93 000 6244
Image is for illustration purposes only. Please refer to product description.
Han® ORV3 LMC-F-CRT-10mm²/AWG8-Ag
Article No.: 09 93 000 6244
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This product is available upon request.
Please contact your local distribution partner.
Product Details
Category | Contacts |
---|---|
Series | Han® ORV3 power |
Type of contact | Crimp contact |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Details | Contacts for the use in combination with the ORV3 connector. |
Conductor cross-section | 10 mm² |
---|---|
Conductor cross-section [AWG] | AWG 8 |
Rated current | ≤ 32 A |
Contact resistance | ≤ 0.6 mΩ |
Stripping length | 11 mm |
Mating cycles | ≥ 100 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Specifications | OCP V1.0 |
---|
Packaging size | 25 |
---|---|
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140570382 |
5713140570375 | |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next