Han Modular Dummy
Article No.: 09 14 000 9950 XL
Image is for illustration purposes only. Please refer to product description.
Han Modular Dummy
Article No.: 09 14 000 9950 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® Dummy module |
Size of the module | Single module |
Gender | Male |
---|---|
Female |
Limiting temperature | -40 ... +125 °C |
---|---|
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 500 |
---|---|
Net weight | 3.2 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140018785 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next