Han MOD SC-FO MALE INS.
Article No.: 09 14 004 4701
Image is for illustration purposes only. Please refer to product description.
Han MOD SC-FO MALE INS.
Article No.: 09 14 004 4701
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® SC module |
Size of the module | Single module |
Gender | Male |
---|---|
Number of contacts | 4 |
Details | Please order contacts separately. |
Please order fixing plate separately. |
Limiting temperature | -40 ... +85 °C |
---|---|
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 7.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140020191 |
ETIM | EC000438 |
eCl@ss | 27440219 Module for industrial connectors (FO) |
Previous
Next