Han-Eco Outdoor 16A-HTE-M20

Article No.: 19 46 216 0445


Configurable
ConfigurableHood

Han-Eco Outdoor 16A-HTE-M20

Article No.: 19 46 216 0445

to see prices and availability.

0

Properties Overview

Hood Size: 16 A Single locking lever Top entry 1x M20 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® A
Type of hood/housing Hood
Size 16 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
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
Net weight 70 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140176287
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next