Han-Eco Mod.6-profile seal-HBM
Article No.: 19 41 000 9951
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.6-profile seal-HBM
Article No.: 19 41 000 9951
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of accessory | Profile gasket |
Size | 06 B |
---|
Material (seal) | FPM |
---|---|
Colour (seal) | RAL 7001 (silver-grey) |
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
Packaging size | 10 |
---|---|
Net weight | 4.4 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191419 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next