Han-Eco Mod.10-HBM-w/o DL

Article No.: 19 41 010 3301


Bulkhead mounted housing

Han-Eco Mod.10-HBM-w/o DL

Article No.: 19 41 010 3301

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Without lever Size: 10 B Double locking lever Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® Modular
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Without lever
Size 10 B
Module slots 4
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
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
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals CE
Packaging size 1
Net weight 50 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140175723
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next