Han-Eco 16B Outd-HCC-with SL-M40-glanded

Article No.: 19 43 316 0758


Configurable
ConfigurableCable to cable housing

Han-Eco 16B Outd-HCC-with SL-M40-glanded

Article No.: 19 43 316 0758

to see prices and availability.

0

Properties Overview

Cable to cable housing With integrated cable gland Size: 16 B Single locking lever Polyamide (PA), Fibre-glass reinforced Top entry 1x M40 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® B
Type of hood/housing Cable to cable housing
Description of hood/housing With integrated cable gland
Size 16 B
Version Top entry
Cable entry 1x M40
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66
Clamping range 16 ... 28 mm
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
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
GTIN 5713140283398
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next