Han-Eco 10B Outd-HSM2-w. SL-M32-glanded

Article No.: 19 43 310 0292


Configurable
ConfigurableSurface mounted housing

Han-Eco 10B Outd-HSM2-w. SL-M32-glanded

Article No.: 19 43 310 0292

to see prices and availability.

0

Properties Overview

Surface mounted housing With integrated cable gland Size: 10 B Single locking lever Polyamide (PA), Fibre-glass reinforced Side entry 2x M32 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® B
Type of hood/housing Surface mounted housing
Description of hood/housing With integrated cable gland
Size 10 B
Version Side entry
Cable entry 2x M32
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66
Clamping range 13 ... 21 mm
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
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
Net weight 288 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140178496
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next