Han 2 HC FRAME
Article No.: 09 11 000 9952
Image is for illustration purposes only. Please refer to product description.
Han 2 HC FRAME
Article No.: 09 11 000 9952
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Frame |
Description of the accessory | for male inserts |
for female inserts | |
2x Han® HC Modular 350 |
Size | 16 B |
---|
Tightening torque | 0.5 Nm Fixing screws M3 |
---|---|
1.5 Nm Screws M4 |
Material (accessories) | Metal |
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
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 0.022 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015722 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next