HC 650-Halterung enlarged-M

Article No.: 09 11 000 9973


Frame

HC 650-Halterung enlarged-M

Article No.: 09 11 000 9973

to see prices and availability.

0

Properties Overview

Frame for male inserts, 3x Han® HC Modular 650 Size: 24 HPR enlarged

Product Details


Category Accessories
Series of hoods/housings Han® HPR enlarged
Type of accessory Frame
Description of the accessory for male inserts
3x Han® HC Modular 650
Size 24 HPR enlarged
Pack contents 4x M4 screw
4x washer SK S4
4x washer SK S6
4x cheese-head screw M6 x 20
4x cheese-head screw M6 x 25
Tightening torque 10 Nm Fixing screws M6
1.5 Nm Screws M4
Material (accessories) Metal
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
California Proposition 65 substances Nickel
Packaging size 1
Net weight 120 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140015852
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Previous
Next