Ground Terminal Size 10B
Article No.: 09 00 000 5207
Image is for illustration purposes only. Please refer to product description.
Ground Terminal Size 10B
Article No.: 09 00 000 5207
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han E® |
Han® EE | |
Han DD® | |
Han-Snap® | |
Type of accessory | Shielding frame |
Description of the accessory | for hoods, high construction |
for bulkhead mounted housings |
Size | 10 B |
---|---|
Pack contents | Ground terminal frame with M4 screws for fixing at insert |
Material (accessories) | Steel |
---|---|
Surface (accessories) | Zinc plated |
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
California Proposition 65 substances | Not contained |
Packaging size | 2 |
---|---|
Net weight | 15 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002166 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next