GROMMET 14-15 mm
Article No.: 09 00 000 5362
Image is for illustration purposes only. Please refer to product description.
GROMMET 14-15 mm
Article No.: 09 00 000 5362
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable entry seal |
Description of the accessory | Additional strain relief can be provided by cable ties (max. width 8 mm) |
Clamping range | 14 ... 15 mm |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
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
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140002739 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next