GRIP PANEL Han 24B
Article No.: 09 00 024 5601
Image is for illustration purposes only. Please refer to product description.
GRIP PANEL Han 24B
Article No.: 09 00 024 5601
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Grip frame |
Size | 24 B |
---|---|
Details | Can only be used with screw adapter! |
Material (accessories) | Metal |
---|---|
Surface (accessories) | Zinc plated |
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
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 70 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002883 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next