CODESTIFT VOOR Han 8 U EN 7 D
Article No.: 09 33 000 9915
Image is for illustration purposes only. Please refer to product description.
CODESTIFT VOOR Han 8 U EN 7 D
Article No.: 09 33 000 9915
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han D® |
Han DD® | |
Han® DDD | |
Type of accessory | Coding pin |
Gender | Female |
---|---|
Details | Only for crimp termination |
With loss of one contact |
Material (accessories) | Thermoplastic |
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
Packaging size | 100 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140050402 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next